Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
031MY
Description
Similar to
031MF
pattern except produced in
K alloy
.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.031
ES
0.79
ES
Overall Length
0.790
CP
20.07
CP
Grid Width
0.032
ES
0.81
ES
Overall Width
0.080
CP
2.03
CP
Matrix Length
0.93
23.6
Matrix Width
0.22
5.6
Gage Designation
(2)
Resistance
(3)
Options
(4)
SK-XX-031MY-120
120 ±1.0%
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.