|
Micro-Measurements
Special Purpose Strain Gages
031PJ
Description
Miniature ten-element strip gage with
electrically independent grids. All grids
perpendicular to long axis of pattern. Grid
centerline spacing 0.080 in
(2.03 mm)
. See also
031MF
pattern.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-031PJ-120 |
|
120 ±0.5% |
|
E
,
SE
|
| SA-XX-031PJ-120 |
|
120 ±1.0% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
|
|