Micro-Measurements
General Purpose Strain Gages
031RB
Description
Miniature 45° rectangular single-plane
rosette with compact geometry.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-031RB-120 |
|
120 ±0.4% |
|
E
,
SE
,
L
,
LE
|
| EP-08-031RB-120 |
|
120 ±0.4% |
|
|
| SA-XX-031RB-120 |
|
120 ±0.8% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern
|
|