Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

032WT

Description   Miniature two-element 90° CEA-Series stacked rosette. Exposed solder tab area is 0.07 x 0.04 in (1.8 x 1.0 mm) . Maximum operating temperature +150° F (+65° C) .


See Catalog 500 for detailed pattern.



Dimensions (1) in    mm
Gage Length 0.032 ES    0.81 ES
Overall Length 0.215 CP    5.46 CP
Grid Width 0.060 ES    1.52 ES
Overall Width 0.215 CP    5.46 CP
Matrix Length 0.30    7.6
Matrix Width 0.30    7.6



Gage Designation (2)   Resistance (3)   Options (4)
CEA-XX-032WT-120      120 ±0.5%



(1) ES = Each Section, CP = Complete Pattern
(2) Insert desired STC number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.