Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
044TP
Description
Miniature high-resisstance 90° tee rosette.
See Catalog 500 for detailed pattern.
Dimensions
(3)
in
mm
Gage Length
0.044
ES
1.12
ES
Overall Length
0.098
CP
2.49
CP
Grid Width
0.044
ES
1.12
ES
Overall Width
0.158
CP
4.01
CP
Matrix Length
0.14
3.6
Matrix Width
0.20
5.1
Gage Designation
(1)
Resistance
(2)
Options
EA-XX-044TP-350
350 ±0.2%
E
SA-XX-044TP-350
350 ±0.4%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern