|
Micro-Measurements
Special Purpose Strain Gages
045PG
Description
Miniature ten-element strip gage with
electrically independent grids. All grids
perpendicular to long axis of pattern. Grid
centerline spacing 0.095 in
(2.41 mm)
.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-045PG-120 |
|
120 ±0.5% |
|
E
,
SE
|
| EP-08-045PG-120 |
|
120 ±0.5% |
|
|
| SA-XX-045PG-120 |
|
120 ±1.0% |
|
|
| SK-XX-045PG-350 |
|
350 ±1.0% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|