|
Micro-Measurements
General Purpose Strain Gages
060BN
Description
General-purpose miniature gage.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-060BN-120 |
|
120 ±0.15% |
|
E
,
P
|
| ED-DY-060BN-350 |
|
350 ±0.4% |
|
E
|
| SA-XX-060BN-120 |
|
120 ±0.3% |
|
|
| SK-XX-060BN-350 |
|
350 ±0.3% |
|
|
| SD-DY-060BN-350 |
|
350 ±0.8% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|