|
Micro-Measurements
General Purpose Strain Gages
060CC
Description
Small high-resistance gage with high
power-handling capability. See also
060CP
pattern.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-060CC-350
(3)
|
|
350 ±0.15% |
|
W
,
E
,
L
,
LE
,
P
|
| ED-DY-060CC-10C |
|
1000 ±0.4% |
|
E
,
L
*,
LE
* |
| WA-XX-060CC-350 |
|
350 ±0.3% |
|
W
* |
| WK-XX-060CC-10C |
|
1000 ±0.3% |
|
W
* |
| EP-08-060CC-350
(4)
|
|
350 ±0.15% |
|
|
| SA-XX-060CC-350 |
|
350 ±0.3% |
|
|
| SK-XX-060CC-10C |
|
1000 ±0.3% |
|
|
| SD-DY-060CC-10C |
|
1000 ±0.8% |
|
|
| WD-DY-060CC-10C |
|
1000 ±0.8% |
|
|
|
|