|
Micro-Measurements
General Purpose Strain Gages
060PB
Description
Dual pattern for back-to-back bending
sections. Longitudinal grid centerlines spaced 0.085
in
(2.16 mm)
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-060PB-120 |
|
120 ±0.2% |
|
W
,
E
,
L
,
LE
|
| EA-XX-060PB-350 |
|
350 ±0.2% |
|
W
,
E
,
L
,
LE
|
| WA-XX-060PB-120 |
|
120 ±0.3% |
|
W
* |
| WA-XX-060PB-350 |
|
350 ±0.3% |
|
W
* |
| WK-XX-060PB-350 |
|
350 ±0.3% |
|
W
* |
| WK-XX-060PB-500 |
|
500 ±0.3% |
|
W
* |
| SA-XX-060PB-120 |
|
120 ±0.3% |
|
|
| SA-XX-060PB-350 |
|
350 ±0.3% |
|
|
| SK-XX-060PB-350 |
|
350 ±0.3% |
|
|
| SK-XX-060PB-500 |
|
500 ±0.3% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
=Each Section,
CP
=Complete Pattern
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|