Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
060WR
Description
Small three-element 45° rectangular stacked rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.060
ES
1.52
ES
Overall Length
0.24
M
6.1
M
Grid Width
0.060
ES
1.52
ES
Overall Width
0.30
M
7.6
M
Matrix Length
0.24
6.1
Matrix Width
0.30
7.6
Gage Designation
(2)
Resistance
(3)
Options
(4 )
WA-XX-060WR-120
120 ±0.5%
WK-XX-060WR-120
120 ±0.5%
WK-XX-060WR-350
350 ±0.5%
WK-XX-060WR-10C
1000 ±0.5%
SA-XX-060WR-120
120 ±0.5%
SK-XX-060WR-120
120 ±0.5%
SK-XX-060WR-350
350 ±0.5%
SK-XX-060WR-10C
1000 ±0.5%
(1) No options are available with this pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
M
= Matrix