Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

062AA

Description   General-purpose gage with large solder tabs. See the 062AP pattern for WA , WK , and other series with this grid size.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.062    1.57
Overall Length 0.150    3.81
Grid Width 0.062    1.57
Overall Width 0.100    2.54
Matrix Length 0.35    8.9
Matrix Width 0.21    5.3



Gage Designation (1)   Resistance (2)   Options
EA-XX-062AA-120     120 ±0.15% E , P



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.