Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

062AU

Description   Similar to 062AP pattern but with low-resistance grid. Normally used when 120-ohm resistance is needed in WK-Series or SK-Series .


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.062    1.57
Overall Length 0.114    2.90
Grid Width 0.062    1.57
Overall Width 0.062    1.57
Matrix Length 0.26    6.6
Matrix Width 0.16    4.1



Gage Designation (1)   Resistance (2)   Options
WK-XX-062AU-120     120 ±0.3% W *
SK-XX-062AU-120     120 ±0.3%



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
* Options available but not normally recommended. See the discussion on Optional Features