Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

062MW

Description   Ten-element strip gage with one tab common to all sections. Similar to 062MD pattern but narrower geometry. All grids parallel to long axis of pattern. Grid centerline spacing 0.080 in (2.03 mm) . Resistance is measured across each grid.


See Catalog 500 for detailed pattern.



Dimensions (1) in    mm
Gage Length 0.062 ES    1.57 ES
Overall Length 0.795 CP    20.19 CP
Grid Width 0.050 ES    1.27 ES
Overall Width 0.168 CP    4.27 CP
Matrix Length 0.90    22.9
Matrix Width 0.25    6.4



Gage Designation (2)   Resistance (3)   Options (4)
EA-XX-062MW-120     120 ±0.5%
EP-08-062MW-120     120 ±0.5%



(1) ES = Each Section, CP = Complete Pattern.
(2) Insert desired STC number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.