|
Micro-Measurements
General Purpose Strain Gages
062RB
Description
Small 45° rectangular single-plane
rosette with compact geometry. See also
062RG
and
062UR
patterns.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-062RB-120 |
|
120 ±0.2% |
|
E
,
L
,
LE
|
| WA-XX-062RB-120 |
|
120 ±0.4% |
|
W
* |
| WK-XX-062RB-350 |
|
350 ±0.4% |
|
W
* |
| EP-08-062RB-120 |
|
120 ±0.2% |
|
|
| SA-XX-062RB-120 |
|
120 ±0.4% |
|
|
| SK-XX-062RB-350 |
|
350 ±0.4% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|