Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

062RE

Description   Strain gage for residual stress determination with the RS-200 Milling Guide . Most widely used RE pattern for general-purpose residual stress measurement applications.


See Catalog 500 for detailed pattern.



Dimensions (1) in    mm
Gage Length 0.062 ES    1.57 ES
Grid Centerline Diameter 0.202    5.13
Typical Hole Diameter (Min.) 0.06    1.5
Typical Hole Diameter (Max.) 0.08    2.0
Matrix Length 0.42    10.7
Matrix Width 0.42    10.7



Gage Designation (2)   Resistance (3)   Options
EA-XX-062RE-120     120 ±0.2%
EA-XX-062RE-120     120 ±0.4% SE



(1) ES = Each Section.
(2) Insert desired STC number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.