|
Micro-Measurements
General Purpose Strain Gages
062RF
Description
Small 45° rectangular single-plane
rosette designed for use with Option W. Similar to
062RG
pattern except for resistance. See also
062UR
pattern.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-062RF-350 |
|
350 ±0.2% |
|
W
,
E
,
L
,
LE
|
| SA-XX-062RF-350 |
|
350 ±0.4% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern
|
|