|
Micro-Measurements
General Purpose Strain Gages
062TH
Description
Two-element 90° torque gage. Sections are
electrically independent. See also
062TV
and
062TW
patterns.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-062TH-120 |
|
120 ±0.2% |
|
E
,
L
,
LE
|
| SA-XX-062TH-120 |
|
120 ±0.4% |
|
|
| SK-XX-062TH-350 |
|
350 ±0.4% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern
|
|