Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
062TJ
Description
General-purpose 90° tee rosette. Sections have a common solder tab.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.062
ES
1.57
ES
Overall Length
0.295
CP
7.49
CP
Grid Width
0.080
ES
2.03
CP
Overall Width
0.080 CP
2.03
CP
Matrix Length
0.38
12.2
Matrix Width
0.19
4.8
Gage Designation
(2)
Resistance
(3)
Options
(4)
EA-XX-062TJ-120
120 ±0.2%
EA-XX-062TJ-350
350 ±0.2%
SA-XX-062TJ-120
120 ±0.4%
SA-XX-062TJ-350
350 ±0.4%
(1)
ES
= Each Section,
CP
= Complete Pattern
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.