|
Micro-Measurements
Special Purpose Strain Gages
062UL
Description
Strain gage for residual stress determination
with the
RS-200 Milling
Guide
. Fully encapsulated
CEA-Series
gage with large copper-coated soldering tabs. Same
pattern geometry as
062RE
pattern.
See Catalog 500 for detailed
pattern.
|
|
Dimensions
(1)
|
in
|
|
mm
|
|
Gage Length
|
0.062
ES
|
|
1.57
ES
|
| Grid Centerline Diameter |
0.202 |
|
5.13 |
| Typical Hole Diameter (Min.) |
0.06 |
|
1.5 |
| Typical Hole Diameter (Max.) |
0.08 |
|
2.0 |
|
Matrix Length
|
0.50 |
|
12.7 |
|
Matrix Width
|
0.62 |
|
15.7 |
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
(4)
|
| CEA-XX-062UL-120 |
|
120 ±0.4% |
|
|
|
(1)
ES
= Each Section.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(4) No options are available with
this pattern.
|
|