|
Micro-Measurements
Special Purpose Strain Gages
062UM
Description
Strain gage for residual stress determination
with the
RS-200 Milling
Guide
. Fully encapsulated
CEA-Series
gage with large copper-coated soldering tabs and
special trim alignment marks. Trim line spaced 0.068
in
(1.73 mm)
from hole center. Limitations may exist in data
reduction equations.
See Catalog 500 for detailed
pattern.
|
|
Dimensions
(1)
|
in
|
|
mm
|
|
Gage Length
|
0.062
ES
|
|
1.57
ES
|
| Grid Centerline Diameter |
0.202 |
|
5.13 |
| Typical Hole Diameter (Min.) |
0.06 |
|
1.5 |
| Typical Hole Diameter (Max.) |
0.08 |
|
2.0 |
|
Matrix Length
|
0.38 |
|
9.6 |
|
Matrix Width
|
0.48 |
|
12.2 |
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
(4)
|
| CEA-XX-062UM-120 |
|
120 ±0.4% |
|
|
|
(1)
ES
= Each Section
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(4) No options are available with
this pattern.
|
|