|
Micro-Measurements
General Purpose Strain Gages
062UT
Description
Small general-purpose two-element 90°
CEA-Series
tee rosette. Exposed solder tab area 0.07 x 0.04 in
(1.8 x 1.0 mm)
.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| CEA-XX-062UT-120 |
|
120 ±0.4% |
|
P2
|
| CEA-XX-062UT-350 |
|
350 ±0.4% |
|
P2
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern
|
|