Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

062UW

Description   Small general-purpose CEA-Series gage with large exposed solder tabs. Exposed tab area ia 0.07 x 0.04 in (1.8 x 1.0 mm).


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.062    1.57
Overall Length 0.220    5.59
Grid Width 0.120    3.05
Overall Width 0.120    3.05
Matrix Length 0.31    7.9
Matrix Width 0.19    4.8



Gage Designation (1)   Resistance (2)   Options
CEA-XX-062UW-120      120 ±0.3% P2
CEA-XX-062UW-350      350 ±0.3% P2



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.