Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

062WT

Description   Small two-element 90° CEA-Series stacked rosette. Exposed solder tab area 0.07 x 0.04 in (1.8 x 1.0 mm) . Maximum operating temperature +150° F (+65° C) .


See Catalog 500 for detailed pattern.



Dimensions (4) in    mm
Gage Length 0.062 ES    1.57 ES
Overall Length 0.235 CP    5.97 CP
Grid Width 0.120 ES    3.05 ES
Overall Width 0.235 CP    5.97 CP
Matrix Length 0.33    8.3
Matrix Width 0.33    8.3



Gage Designation (1)   Resistance (2)   Options (3)
CEA-XX-062WT-120     120 ±0.5%
CEA-XX-062WT-350     350 ±0.5%



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.
(4) ES =Each Section, CP =Complete Pattern