Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
070LC
Description
Very narrow gage for use in restricted areas.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.070
1.78
Overall Length
0.164
4.17
Grid Width
0.022
0.56
Overall Width
0.022
0.56
Matrix Length
0.24
6.1
Matrix Width
0.09
2.3
Gage Designation
(1)
Resistance
(2)
Options
EA-XX-070LC-120
120 ±0.15%
SE
EA-XX-070LC-350
350 ±0.15%
SE
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.