Micro-Measurements
General Purpose Strain Gages
090EG
Description
High-resistance version of the
090EF
pattern.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-090EG-350 |
|
350 ±0.15% |
|
E
,
L
,
LE
|
| ED-DY-090EG-10C |
|
1000 ±0.4% |
|
E
,
L
,
LE
|
| EP-08-090EG-350 |
|
350 ±0.15% |
|
|
| SA-XX-090EG-350 |
|
350 ±0.3% |
|
|
| SK-XX-090EG-10C |
|
1000 ±0.3% |
|
|
| SD-DY-090EG-10C |
|
1000 ±0.8% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|