Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
100GD
Description
Ultra high-resistance gage with compact geometry.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.100
2.54
Overall Length
0.181
4.60
Grid Width
0.080
2.03
Overall Width
0.080
2.03
Matrix Length
0.24
6.1
Matrix Width
0.13
3.3
Gage Designation
(1)
Resistance
(2)
Options
(3)
SK-XX-100GD-45C
4500 ±0.2%
WK-XX-100GD-45C
4500 ±0.2%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.