Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
100TG
Description
Small high-resistance 90° tee rosette for general-purpose use. See also
100VA
pattern.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.100
ES
2.54
ES
Overall Length
0.400
CP
10.16
CP
Grid Width
0.116
ES
2.95
ES
Overall Width
0.116
CP
2.95
CP
Matrix Length
0.50
12.7
Matrix Width
0.19
4.8
Gage Designation
(2)
Resistance
(3)
Options
(4)
EA-XX-100TG-350
350 ±0.2%
SA-XX-100TG-350
350 ±0.4%
SK-XX-100TG-10C
1000 ±0.4
(1)
ES
= Each Section,
CP
= Complete Pattern
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.