Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
100VA
Description
Small high-resistance 90° tee rosette. Similar to
100TG
pattern except sections are electrically independent.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.100
ES
2.54
ES
Overall Length
0.400
CP
10.16
CP
Grid Width
0.120
ES
3.05
ES
Overall Width
0.120
CP
3.05
CP
Matrix Length
0.57
14.5
Matrix Width
0.23
5.8
Gage Designation
(2)
Resistance
(3)
Options
(4)
EA-XX-100VA-350
350 ±0.2%
SA-XX-100VA-350
350 ±0.4%
SK-XX-100VA-10C
1000 ±0.4%
(1)
ES
= Each Section,
CP
= Complete Pattern
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.