Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Gages
110FB
Description
Special-purpose sensor
with manganin foil grid for measuring hydrostatic pressure and for shock wave studies.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Foil Thickness
0.0002
0.005
Overall Length
1.380
35.05
Overall Width
0.125
3.18
Grid Length
0.110
2.79
Grid Width
0.125
3.18
Tab Length
1.240
31.49
Gage Designation
LM-SS-110FB-048
LM-SS-110FB-048/
SP60
N2M-SS-110FB-048
J2M-SS-110FB-048