Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

120WR

Description   Three-element 45° rectangular stacked rosette.


See Catalog 500 for detailed pattern.



Dimensions (3) in    mm
Gage Length 0.120 ES    3.05 ES
Overall Length 0.34 M    8.6 M
Grid Width 0.080 ES    2.03 ES
Overall Width 0.40 M    10.2 M
Matrix Length 0.34    8.6
Matrix Width 0.40    10.2



Gage Designation (1)   Resistance (2)   Options
WA-XX-120WR-120     120 ±0.5% W
WA-XX-120WR-350     350 ±0.5% W
WD-DY-120WR-350     350 ±0.5% W *
WK-XX-120WR-120     120 ±0.5% W
WK-XX-120WR-350     350 ±0.5% W
SA-XX-120WR-120     120 ±0.5%
SA-XX-120WR-350     350 ±0.5%
SK-XX-120WR-120     120 ±0.5%
SK-XX-120WR-350     350 ±0.5%
SD-DY-120WR-350     350 ±0.5%



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) ES = Each Section, M = Matrix
* Options available but not normally recommended. See the discussion on Optional Features