Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
120WY
Description
Three-element 60° delta stacked rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.120
ES
3.05
ES
Overall Length
0.34
M
8.6
M
Grid Width
0.080
ES
2.03
ES
Overall Width
0.40
M
10.2
M
Matrix Length
0.34
8.6
Matrix Width
0.40
10.2
Gage Designation
(2)
Resistance
(3)
Options
(4)
WA-XX-120WY-120
120 ±0.5%
WA-XX-120WY-350
350 ±0.5%
WD-DY-120WY-350
350 ±0.5%
WK-XX-120WY-120
120 ±0.5%
WK-XX-120WY-350
350 ±0.5%
SA-XX-120WY-120
120 ±0.5%
SA-XX-120WY-350
350 ±0.5%
SK-XX-120WY-120
120 ±0.5%
SK-XX-120WY-350
350 ±0.5%
SD-DY-120WY-350
350 ±0.5%
(1)
ES
= Each Section,
M
= Matrix
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.