Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

125AC

Description   Widely used general-purpose gage with high-resistance grid.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.125    3.18
Overall Length 0.250    6.35
Grid Width 0.125    3.18
Overall Width 0.125    3.18
Matrix Length 0.40    10.2
Matrix Width 0.22    5.6



Gage Designation (1,2)   Resistance (3)  
EA-30-125AC-350 / L      350 ±0.15%
EA-30-125AC-350 / P      350 ±0.30%
EP-40-125AC-350 / L      350 ±0.15%
EP-40-125AC-350 / P      350 ±0.15%
EA-50-125AC-350 / L      350 ±0.15%
EA-50-125AC-350 / P      350 ±0.30%



(1) Supplied with either Option L or P to eliminate risk of soldering damage.
(2) The 125AC pattern is available in other designations as a General Purpose Gage .
(3) In ohms.