Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

125AD

Description   Widely used general-purpose gage. See also 125AC pattern. EK-Series gages are supplied with duplex copper pads (DP) when optional feature W or SE is not specified.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.125    3.18
Overall Length 0.250    6.35
Grid Width 0.125    3.18
Overall Width 0.125    3.18
Matrix Length 0.40    10.2
Matrix Width 0.22    5.6



Gage Designation (1)   Resistance (2)   Options
EA-XX-125AD-120      120 ±0.15% W , E , L , LE , P
ED-DY-125AD-350      350 ±0.3% E , L *, LE *
EK-XX-125AD-350     350 ±0.15% W , SE
WA-XX-125AD-120     120 ±0.3% W *
WK-XX-125AD-350      350 ±0.3% W *
EP-08-125AD-120     120 ±0.15%
SA-XX-125AD-120     120 ±0.3%
SK-XX-125AD-350     350 ±0.3%
SD-DY-125AD-350     350 ±0.6%
WD-DY-125AD-350      350 ±0.6%



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
* Options available but not normally recommended. See the discussion on Optional Features