Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
125BB
Description
Narrow general-purpose gage with extended tabs.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.125
3.18
Overall Length
0.245
6.22
Grid Width
0.088
2.24
Overall Width
0.088
2.24
Matrix Length
0.43
10.9
Matrix Width
0.22
5.6
Gage Designation
(1)
Resistance
(2)
Options
EA-XX-125BB-120
120 ±0.15%
E
,
P
ED-DY-125BB-350
350 ±0.3%
E
WA-XX-125BB-120
120 ±0.3%
WK-XX-125BB-350
350 ±0.3%
EP-08-125BB-120
120 ±0.15%
SA-XX-125BB-120
120 ±0.3%
SK-XX-125BB-350
350 ±0.3%
SD-DY-125BB-350
350 ±0.6%
WD-DY-125BB-350
350 ±0.6%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.