|
Micro-Measurements
General Purpose Strain Gages
125BT
Description
General-purpose gage with narrow grid and
compact geometry. See also
125BZ
pattern.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
|
EA-XX-125BT-120
|
|
120 ±0.15% |
|
W
,
E
,
L
,
LE
,
P
|
| ED-DY-125BT-350 |
|
350 ±0.3% |
|
E
,
L
*,
LE
* |
| WA-XX-125BT-120 |
|
120 ±0.3% |
|
W
* |
| WK-XX-125BT-350 |
|
350 ±0.3% |
|
W
* |
| EP-08-125BT-120 |
|
120 ±0.15% |
|
|
| SA-XX-125BT-120 |
|
120 ±0.3% |
|
|
| SK-XX-125BT-350 |
|
350 ±0.3% |
|
|
| SD-DY-125BT-350 |
|
350 ±0.6% |
|
|
| WD-DY-125BT-350 |
|
350 ±0.6% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|