|
Micro-Measurements
General Purpose Strain Gages
125DY
Description
45° torque gage. Similar to
125DW
pattern but with opposite grid angle.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-125DY-120 |
|
120 ±0.15% |
|
E
,
L
,
LE
|
| ED-DY-125DY-350 |
|
350 ±0.3% |
|
E
,
L
*,
LE
* |
| WA-XX-125DY-120 |
|
120 ±0.3% |
|
|
| WK-XX-125DY-350 |
|
350 ±0.3% |
|
|
| SA-XX-125DY-120 |
|
120 ±0.3% |
|
|
| SK-XX-125DY-350 |
|
350 ±0.3% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|