Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
125GF
Description
Very high resistance in compact grid geometry.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.125
3.18
Overall Length
0.210
5.33
Grid Width
0.100
2.54
Overall Width
0.100
2.54
Matrix Length
0.28
7.1
Matrix Width
0.17
4.3
Gage Designation
(1)
Resistance
(2)
Options
(3)
SK-XX-125GF-20C
2000 ±0.3%
WK-XX-125GF-20C
2000 ±0.3%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.