|
Micro-Measurements
General Purpose Strain Gages
125MK
Description
Compact pattern for applications similar to
those described for
125mg
. Very narrow grid geometry. Longitudinal grid
centerlines spaced 0.040 in
(1.02mm)
apart.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-125MK-120 |
|
120 ±0.2% |
|
W
,
E
|
| WA-XX-125MK-120 |
|
120 ±0.4% |
|
W
* |
| WK-XX-125MK-350 |
|
350 ±0.4% |
|
W
* |
| SA-XX-125MK-120 |
|
120 ±0.4% |
|
|
| SK-XX-125MK-350 |
|
350 ±0.4% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Section.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|