Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

125MW

Description   Ten-element strip gage with one tab common to all sections. All grids parallel to long axis of pattern. Grid centerline spacing is 0.160 in (4.06 mm) . Resistance is measured across each grid.


See Catalog 500 for detailed pattern.



Dimensions (1) in    mm
Gage Length 0.125 ES    3.18 ES
Overall Length 1.590 CP    40.39 CP
Grid Width 0.100 ES    2.54 ES
Overall Width 0.336 CP    8.53 CP
Matrix Length 1.68    42.7
Matrix Width 0.43    10.9



Gage Designation (2)   Resistance (3)   Options (4)
EA-XX-125MW-120     120 ±0.5%



(1) ES = Each Section, CP = Complete Pattern.
(2) Insert desired STC number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.