|
Micro-Measurements
General Purpose Strain Gages
125RD
Description
General-purpose three-element 45°
rectangular rosette. Similar to
125RA
pattern except for grid resistance. See also
125RS
and
125UR
patterns.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-125RD-350
(4)
|
|
350 ±0.2% |
|
E
,
L
,
LE
|
| WA-XX-125RD-350 |
|
350 ±0.4% |
|
|
| SA-XX-125RD-350 |
|
350 ±0.4% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(4) Available with 30 and 50 STC as a
High-STC Special
Purpose Gage
.
|
|