Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
125RD
Description
General-purpose three-element 45° rectangular rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.125
ES
3.18
ES
Overall Length
0.275
CP
6.99
CP
Grid Width
0.062
ES
1.57
ES
Overall Width
0.424
CP
10.77
CP
Matrix Length
0.40
10.1
Matrix Width
0.47
11.9
Gage Designation
(1,2)
Resistance
(3)
EA-30-125RD-350 /
L
350 ±0.15%
EA-50-125RD-350 /
L
350 ±0.15%
(1) Supplied with
Option L
to eliminate risk of soldering damage.
(2) The
125RD pattern
is available in other designations as a General Purpose Gage
.
(3) In ohms.