|
Micro-Measurements
Special Purpose Strain Gages
125RE
Description
Strain gage for residual stress determination
with the
RS-200 Milling
Guide
. Larger version of the
062RE
pattern.
See Catalog 500 for detailed
pattern.
|
|
Dimensions
(1)
|
in
|
|
mm
|
|
Gage Length
|
0.125
ES
|
|
3.18
ES
|
| Grid Centerline Diameter |
0.404 |
|
10.26 |
| Typical Hole Diameter (Min.) |
0.12 |
|
3.0 |
| Typical Hole Diameter (Max.) |
0.16 |
|
4.1 |
|
Matrix Length
|
0.78 |
|
19.8 |
|
Matrix Width
|
0.78 |
|
19.8 |
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-125RE-120 |
|
120 ±0.2% |
|
|
| EA-XX-125RE-120 |
|
120 ±0.4% |
|
SE
|
|
(1)
ES
= Each Section.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|