Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

125RS

Description   Three-element 45° rectangular rosette with high-resistance grid. Similar to 125RD pattern but designed particularly for use with Option W in the EA-Series . See also 125UR pattern.


See Catalog 500 for detailed pattern.



Dimensions (3) in    mm
Gage Length 0.125 ES    3.18 ES
Overall Length 0.245 CP    6.22 CP
Grid Width 0.060 ES    1.52 ES
Overall Width 0.620 CP    15.75 CP
Matrix Length 0.34    8.6
Matrix Width 0.70    17.8



Gage Designation (1)   Resistance (2)   Options
EA-XX-125RS-350     350 ±0.2% W
WA-XX-125RS-350     350 ±0.4% W



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) ES = Each Section, CP = Complete Pattern.
* Options available but not normally recommended. See the discussion on Optional Features