|
Micro-Measurements
General Purpose Strain Gages
125TB
Description
General-purpose two-element 90° tee
rosette. Same geometry as
125TA
but with higher resistance. Sections have common
electrical connection.
EK-Series
gages are supplied with duplex copper dots (DD) when
optional feature
W
or
SE
is not specified.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-125TB-350 |
|
350 ±0.2% |
|
W
,
E
,
L
,
LE
|
| EK-XX-125TB-10C |
|
1000 ±0.2% |
|
W
,
SE
|
| WA-XX-125TB-350 |
|
350 ±0.4% |
|
W
* |
| WK-XX-125TB-10C |
|
1000 ±0.4% |
|
W
* |
| SA-XX-125TB-350 |
|
350 ±0.4% |
|
|
| SK-XX-125TB-10C |
|
1000 ±0.4% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|