|
Micro-Measurements
General Purpose Strain Gages
125TK
Description
High-resistance two-element 90° torque
gage. Similar to
125TL
pattern except sections are electrically
independent. See also
125TH
pattern.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
|
EA-XX-125TK-350
|
|
350 ±0.2% |
|
E
,
L
,
LE
|
| WA-XX-125TK-350 |
|
350 ±0.4% |
|
|
| WK-XX-125TK-10C |
|
1000 ±0.4% |
|
|
| SA-XX-125TK-350 |
|
350 ±0.4% |
|
|
| SK-XX-125TK-10C |
|
1000 ±0.4% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern
|
|