Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
125TQ
Description
General-purpose two-element 90° tee rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.125
ES
3.18
ES
Overall Length
0.215
CP
5.46
CP
Grid Width
0.150
ES
3.81
ES
Overall Width
0.335
CP
8.51
CP
Matrix Length
0.42
10.7
Matrix Width
0.47
11.9
Gage Designation
(1,2)
Resistance
(3)
EA-30-125TQ-350 /
L
350 ±0.15%
EP-40-125TQ-350 /
L
350 ±0.15%
EA-50-125TQ-350 /
L
350 ±0.15%
(1) Supplied with
Option L
to eliminate risk of soldering damage.
(2) The
125TQ pattern
is available in other designations as a General Purpose Gage
.
(3) In ohms.