Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

125UE

Description   General-purpose CEA-Series gage with large tab at each end of grid. Exposed solder tab area 0.08 x 0.07 in (2.0 x 1.8 mm) .


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.125    3.18
Overall Length 0.470    11.94
Grid Width 0.125    3.18
Overall Width 0.125    3.18
Matrix Length 0.57    14.5
Matrix Width 0.20    5.1



Gage Designation (1)   Resistance (2)   Options (3)
CEA-XX-125UE-120     120 ±0.3%
CEA-XX-125UE-350     350 ±0.3%



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.