Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
125UR
Description
General-purpose
CEA-Series
45° Single-plane Rosette. Compact geometry. Exposed solder tab area 0.08 x 0.06 in (2.0 x 1.5 mm).
See Catalog 500 for detailed pattern.
in
Dimensions
(3)
mm
Gage Length
0.125
ES
3.18
ES
Overall Length
0.300
CP
7.62 CP
Grid Width
0.060
ES
1.52
ES
Overall Width
0.560
CP
14.22 CP
Matrix Length
0.42
10.7
Matrix Width
0.62
15.7
Gage Designation
(1)
Resistance
(2)
Options
CEA-XX-125UR-120
120 ±0.4%
P2
CEA-XX-125UR-350
350 ±0.4%
P2
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern