Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
125UT
Description
Two-element 90°
CEA-Series
tee rosette for general-purpose use. Exposed solder tab area 0.10 x 0.07 in (2.5 x 1.8 mm).
See Catalog 500 for detailed pattern.
Dimensions
(3)
in
mm
Gage Length
0.125
ES
3.18
ES
Overall Length
0.325
CP
8.26
CP
Grid Width
0.165
ES
4.19
ES
Overall Width
0.365
CP
9.27
CP
Matrix Length
0.42
10.7
Matrix Width
0.45
11.4
Gage Designation
(1)
Resistance
(2)
Options
CEA-XX-125UT-120
120 ±0.4%
P2
CEA-XX-125UT-350
350 ±0.4%
P2
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern