Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
125UY
Description
Three-element 60° delta single-plane
CEA-Series
rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.125
ES
3.18
ES
Overall Length
0.375
CP
9.53
CP
Grid Width
0.062
ES
1.57
ES
Overall Width
0.375
CP
9.53
CP
Matrix Length
0.50
12.7
Matrix Width
0.44
11.2
Gage Designation
(2)
Resistance
(3)
Options
(4)
CEA-XX-125UY-120
120 ±0.4%
CEA-XX-125UY-350
350 ±0.4%
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.